Product Number: 1393P

RGB Video, Mini Hi-Res, 25 AWG 3 Coax Solid TC, CMP

RGB Video Cable, 3 coax, 25 AWG solid tinned copper, foam FEP insulation, Duofoil® shield+95% tinned copper serve, inner Flamarrest® jackets, CMP overall Flamarrest® jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Video

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
25 Solid TC - Tinned Copper 0.018 in 3

Conductor Count

3

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.074 in

Color Chart 3

Number Color
1 Red
2 Green
3 Blue

Inner Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Spiral Serve / Screen 2 Tinned Copper (TC) 95%

Inner Jacket

Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Flamarrest® 0.105 in

Outer Shield

Material
Tri-Laminate (Alum+Poly+Alum)
Tinned Copper (TC)

Outer Jacket

Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Flamarrest® 0.262 in

Conductor DCR

Nominal Conductor DCR Nominal Inner Shield DCR Outer Conductor DCR
34 Ohm/1000ft 5.4 Ohm/1000ft 5.4 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.8 pF/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5 - 850 MHz 15 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.4 dB/100ft
5 MHz 0.9 dB/100ft
50 MHz 3.7 dB/100ft
100 MHz 5 dB/100ft
200 MHz 7 dB/100ft
400 MHz 10 dB/100ft
750 MHz 14.5 dB/100ft
1000 MHz 17 dB/100ft
2250 MHz 17.5 dB/100ft
3000 MHz 37 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.25 ns/ft 81%

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed Bridge and Termination

Non-UL Temp Rating

75°C

UL Temp Rating

60°C

Operating Temperature Range

0°C To +75°C

Bulk Cable Weight

29 lbs/1000ft

Max. Pull Tension

37 lbs

Min Bend Radius (Overall)

2.6 in

Min Bend Radius (Each Coax)

1.1 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

RG Type

Sub-miniature 59

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

No

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

1393R

Notes

Rip cord under jacket

Update and Revision

Revision Number: 0.312 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.312 Revision Date: 05-31-2024


Part Numbers

Item # Color Put-Up Type Length UPC
1393P 008500 Gray Reel 500 ft 612825114260
1393P 0081000 Gray Reel 1,000 ft 612825114253

Resources

Resources