Product Number: 1395P

RGB Video, Mini Hi-Res, 25 AWG 5 Coax Solid TC, CMP

RGB Video Cable, 5 coax, 25 AWG solid tinned copper, foam FEP insulation, Duofoil® shield+95% tinned copper serve, inner Flamarrest® jackets, CMP overall Flamarrest®jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Video

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
25 Solid TC - Tinned Copper 0.018 in 5

Conductor Count

5

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.074 in

Inner Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Spiral Serve / Screen 2 Tinned Copper (TC) 95%

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.105 in

Outer Shield

Material
Tri-Laminate (Alum+Poly+Alum)

Outer Jacket

Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.320 in Yes

Conductor DCR

Nominal Conductor DCR Outer Conductor DCR
34 Ohm/1000ft 5.4 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.8 pF/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5 - 850 MHz 15 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.4 dB/100ft
5 MHz 0.9 dB/100ft
50 MHz 3.7 dB/100ft
100 MHz 5 dB/100ft
200 MHz 7 dB/100ft
400 MHz 10 dB/100ft
750 MHz 14.5 dB/100ft
1000 MHz 17 dB/100ft
2250 MHz 17.5 dB/100ft
3000 MHz 37 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.25 ns/ft 81%

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed Bridge and Termination

Non-UL Temp Rating

75°C

UL Temperature Rating

60°C

Operating Temperature Range

0°C To +75°C

Bulk Cable Weight

45 lbs/1000ft

Maximum Recommended Pulling Tension

61 lbs

Min Bend Radius (Overall)

3.2 in

Min Bend Radius (Each Coax)

1.1 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

RG Type

Sub-miniature 59

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

No

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

1395R

Notes

Rip cord under jacket

Update and Revision

Revision Number: 0.380 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.380 Revision Date: 05-31-2024


Part Numbers

Item # Color Put-Up Type Length UPC
1395P 010250 Black Reel 250 ft 612825114406
1395P 010U250 Black UnReel 250 ft 612825114383
1395P 010500 Black Reel 500 ft 612825114413
1395P 0101000 Black Reel 1,000 ft 612825114390
1395P 008250 Gray Reel 250 ft 612825114369
1395P 008500 Gray Reel 500 ft 612825114376
1395P 0081000 Gray Reel 1,000 ft 612825114352

Resources

Resources