Product Number: 3U FAN UNIT A-SERIES

3U Fan unit with power cord for 19" A-Serie cabinets

Fan unit especially made to fit Belden A-series, free standing cabinets. The unit can be installed horizontally inside the enclosure, fixed to the verticals. Units available with 2 or 3 fans and several plug types.

  • Availability:
    Asia Pacific
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Environmental Space

Indoor

Rack Units

3U

Cord Length

1.9 m

Material

SPCC cold rolled steel

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

Packaging

Individually packed in a box.

Update and Revision

Revision Number: 0.32 Revision Date: 12-18-2024

Packaging

Individually packed in a box.

Update and Revision

Revision Number: 0.32 Revision Date: 12-18-2024

Part Numbers

Item # Number of Fans Plug Type Color
ADAF3B21 2 BS 1363P Gray
ADAF3B22 2 BS 1363P Black
ADAF3B31 3 BS 1363P Gray
ADAF3B32 3 BS 1363P Black
ADAF3G21 2 16A Schuko Gray
ADAF3G22 2 16A Schuko Black
ADAF3G31 3 16A Schuko Gray
ADAF3N21 2 5-15P Gray
ADAF3N22 2 5-15P Black
ADAF3N31 3 5-15P Gray
ADAF3N32 3 5-15P Black

Resources

Resources