Product Number: 50095PVC

DeviceNet Flat Trunk Cable, 4C16AWG Str TC, PVC (Cores A) / FMPE (Cores B), PVC Jacket

DeviceNet Flat Trunk Cable, 4C16AWG Str TC, PVC (Cores A) / FMPE (Cores B), PVC Jacket, CMG-FT4, 300V

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 2 (CL2) 4-conductor unshielded Flat Cable DeviceNet Trunk

Conductor

AWG Stranding Material
16 Stranded TC - Tinned Copper

Conductor Count

4

Insulation

Element Material Nominal Diameter Nominal Wall Thickness
Conductor(s) PVC - Polyvinyl Chloride 2.80 mm 0.65 mm
Conductor1 PE - Polyethylene (Foam) 2.80 mm 0.65 mm

Color Chart

Number Color
Core A1 Red
Core A2 Black
Core B1 White
Core B2 Blue

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 5.3±0.2mm(Height) X 19.3±0.60m(Width)

Conductor DCR

Nominal Conductor DCR
14.6 Ohm/km

Capacitance

Element Max. Capacitance Unbalance Nom. Capacitance Conductor to Conductor
Cores B @500 KHz 1.2 pF/ft 14.7 pF/ft

Impedance

Frequency [MHz] Nominal Characteristic Impedance
Cores B @500 KHz, 20°C 120 Ohm

Delay

Nominal Delay
1.61 ns/ft

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
125 KHz 0.13 dB/100ft
0.5 MHz 0.25 dB/100ft
1.0 MHz 0.40 dB/100ft

Voltage

UL Voltage Rating
300 V

Storage Temperature Range

-40°C To +85°C

Operating Temperature Range

-30°C To +75°C @ 8 amps, derate current linearly to zero at 80°C

Flex Test Minimum Number of Bends

1000000

Flex Test Description

@ 4'' radius

Maximum Recommended Pulling Tension

90 lbs

Minimum Bend Radius During Installation

10 X Thickenss

Minimum Bend Radius During Operation

10 X Thickness

Minimum Continuous Flexing Bend Radius

101.5 mm

Min Flexing Radius

101.6 mm

NEC/(UL) Compliance

CL2, CMG

CEC/C(UL) Compliance

CMG

CSA AWM Compliance

AWM I/II A/B

Update and Revision

Revision Number: 0.245 Revision Date: 08-27-2025

Update and Revision

Revision Number: 0.245 Revision Date: 08-27-2025


Part Numbers

Item # Color Length
50095PVC 010075M Black 75 m
50095PVC 010200M Black 200 m
50095PVC 010420M Black 420 m
50095PVC 006075M Blue 75 m
50095PVC 006200M Blue 200 m
50095PVC 006420M Blue 420 m

Resources

Resources