Product Number: 5520FE

Security & Sound, 2 Conductor 22 AWG BC, Shielded, Riser

Security & Commercial Audio Cable, 2 Conductor 22 AWG solid bare copper conductors with polyolefin insulation, Beldfoil® shield, Riser, PVC jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.007 in (0.18 mm) 0.040 in (1.0 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.118 in Yes

Overall Cable Diameter (Nominal)

0.118 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
18.4 Ohm/1000ft 34 pF/ft (110 pF/m) 62 pF/ft (200 pF/m) 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.18 in (30.0 mm) 1.18 in

Max. Pull Tension

20.7 lbs (9.39 kg)

Bulk Cable Weight

9 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6520FE

Update and Revision

Revision Number: 0.376 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.376 Revision Date: 05-31-2024


Part Numbers

Item # Color Putup Type Length UPC
5520FE 0081000 Gray Reel 1,000 ft 612825164005
5520FE 008C1000 Gray Coil 1,000 ft 612825164012
5520FE 008U1000 Gray UnReel 1,000 ft 612825426103
5520FE 008Z1000 Gray ReelTuff Box 1,000 ft 612825164074

Resources

Resources