Product Number: 5520UE

Security & Sound, 2 Conductor 22 AWG BC, Riser

Security & Commercial Audio Cable, 2 Conductor 22 AWG solid bare copper conductors with polyolefin insulation, Riser, PVC jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, Single Line Telephone

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.007 in (0.18 mm) 0.040 in (1.0 mm) Black, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.114 in Yes

Overall Cable Diameter (Nominal)

0.114 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
18.4 Ohm/1000ft 19 pF/ft (62 pF/m) 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.14 in (29.0 mm) 1.14 in

Max. Pull Tension

15.6 lbs (7.08 kg)

Bulk Cable Weight

7 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6520UE

Update and Revision

Revision Number: 0.360 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.360 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
5520UE 008C500 Gray Coil 500 ft 612825164050
5520UE 008U500 Gray UnReel 500 ft 612825164081
5520UE 0081000 Gray Reel 1,000 ft 612825164036
5520UE 008C1000 Gray Coil 1,000 ft 612825164043
5520UE 008U1000 Gray UnReel 1,000 ft 612825164067

Resources

Resources