Product Number: 5522UG

Security & Sound, #22-4c, BC, CM

Security & Sound Cable, Rated-CM, 4-22 AWG solid bare copper conductors with polyolefin insulation, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Nurse call, security, alarm

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.007 in (0.18 mm) 0.040 in (1.0 mm) Black, Red, White, Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.122 in Yes

Overall Cable Diameter (Nominal)

0.122 in

Electricals

Nom. Conductor DCR Max. Current
18.4 Ohm/1000ft 2.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.22 in (31.0 mm) 1.22 in

Max. Pull Tension

31.2 lbs (14.2 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Ripcord under jacket

Update and Revision

Revision Number: 0.392 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.392 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
5522UG 009C500 White Coil 500 ft 612825164753

Resources

Resources