Product Number: 5541UE

Security & Sound, #22-2pr, BC, CMR

Security & Sound Cable, Riser-CMR, 2-22 AWG stranded bare copper pairs with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black & Red, Black & White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.185 in Yes

Overall Cable Diameter (Nominal)

0.185 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
17.6 Ohm/1000ft 18 pF/ft (59 pF/m) 4.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.85 in (47.0 mm) 1.85 in

Max. Pull Tension

36.4 lbs (16.5 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6541UE

Update and Revision

Revision Number: 0.300 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.300 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5541UE 0081000 Gray 612825164302 C
5541UE 008U1000 Gray 612825164296

Resources

Resources