Product Number: 5624UG

Nurse Call & Paging, #24-6c, BC, Unshielded, CM

Nurse Call & Paging Cable, Rated-CM, 6-24 AWG solid bare copper conductors with polyolefin insulation, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Nurse Call, Commerical Sound, Annunciators, Voice Systems, Paging

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 24 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.0065 in (0.17 mm) 0.033 in (0.84 mm) Blue, Black, Orange, Red, Green, White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.024 in (0.61 mm) 0.081 x 0.246 in

Overall Cable Diameter (Nominal)

0.081 x 0.246 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
29.2 Ohm/1000ft 17 pF/ft (56 pF/m) 1.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
0.2 in (5.1 mm) 0.2 in

Max. Pull Tension

30.6 lbs (13.9 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6624UG

Update and Revision

Revision Number: 0.349 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.349 Revision Date: 05-31-2024


Part Numbers

Item # Color Putup Type Length UPC
5624UG F6H1000 Gray, Dark Pearl Reel 1,000 ft 612825164760

Resources

Resources