Product Number: 5662UG

Nurse Call & Paging, #24-3pr, BC, Unshielded, CM

Nurse Call & Paging Cable, Rated-CM, 3-24 AWG solid bare copper pairs with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active
5662UG

Specifications

Suitable Applications

Nurse Call, Commercial Sound, Annunciators, Voice Systems, Paging

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 24 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.0068 in (0.17 mm) 0.034 in (0.86 mm) Blue & White/Blue, White/Orange & Orange, Green & White/Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.172 in Yes

Overall Cable Diameter (Nominal)

0.172 in

Electricals

Nom. Conductor DCR Max. Capacitance Unbalance Nom. Velocity of Prop. Max. Current
29.7 Ohm/1000ft 330 pF/100m 70% 1.6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.72 in (43.7 mm) 1.72 in

Max. Pull Tension

30.6 lbs (13.9 kg)

Bulk Cable Weight

14 lbs/1000ft

Environmental Suitability

Indoor Rated (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

TIA/EIA Compliance

568-B.2 Category 5e

Plenum Number

6662UG

Update and Revision

Revision Number: 0.351 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.351 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
5662UG F6H1000 Gray, Dark Pearl Reel 1,000 ft 612825165101 C

Resources

Resources