Product Number: 6343UE

Security & Sound, #18-4pr, BC, CMP

Security & Sound Cable, Plenum-CMP, 4-18 AWG stranded bare copper pairs with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.063 in (1.6 mm) Black & Red, Black & White, Black & Green, Black & Blue

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.314 in Yes

Overall Cable Diameter (Nominal)

0.314 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.93 Ohm/1000ft 29 pF/ft (95 pF/m) 9.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3.14 in (79.8 mm) 3.14 in

Max. Pull Tension

179.2 lbs (81.28 kg)

Bulk Cable Weight

61 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5343UE

Update and Revision

Revision Number: 0.299 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.299 Revision Date: 05-31-2024

Part Numbers

Item # Color UPC Footnote
6343UE 8771000 Natural 612825176435 C
6343UE 877500 Natural 612825176442

Resources

Resources