Product Number: 6624UG

Nurse Call & Paging, #24-6c, BC, Unshielded, CMP

Nurse Call & Paging Cable, Plenum-CMP, 6-24 AWG solid bare copper conductors with FEP insulation, Flamarrest® jacket

  • Availability:
    Global
  • Global inventory:
    Available
6624UG

Specifications

Suitable Applications

Nurse Call, Commercial Sound, Annunciators, Voice Systems, Paging

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 24 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.007 in (0.18 mm) 0.034 in (0.86 mm) Blue, Black, Orange, Red, Green, White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.019 in (0.48 mm) .072 x .242 in

Overall Cable Diameter (Nominal)

.072 x .242 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
29.2 Ohm/1000ft 15 pF/ft (49 pF/m) 1.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.74 in (44.2 mm) 1.74 in

Max. Pull Tension

30.6 lbs (13.9 kg)

Bulk Cable Weight

18 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5624UG

Update and Revision

Revision Number: 0.243 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.243 Revision Date: 05-31-2024

Part Numbers

Item # Color Putup Type Length UPC Footnote
6624UG F6H1000 Gray, Dark Pearl Reel 1,000 ft 612825178781 C

Resources

Resources