Product Number: 6660FT

Thermostat & Control, #24-2c, TC, O/A Foil, CMP

Thermostat & Control Cable, Plenum-CMP, 1-24 AWG solid tinned copper pair with foam FEP insulation, Beldfoil® shield, Flamarrest® jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Thermostat, Control, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) 0.013 in (0.33 mm) 0.047 in (1.2 mm) Black & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.128 in

Overall Cable Diameter (Nominal)

0.128 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
28.4 Ohm/1000ft 16.9 pF/ft (55.4 pF/m) 100 Ohm 78% 2.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.28 in (32.5 mm) 1.28 in

Max. Pull Tension

15 lbs (6.8 kg)

Bulk Cable Weight

9 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5660FT

Update and Revision

Revision Number: 0.470 Revision Date: 03-04-2024

Update and Revision

Revision Number: 0.470 Revision Date: 03-04-2024

Part Numbers

Item # Color UPC Footnote
6660FT 0011000 Brown 612825178811 C

Resources

Resources