Product Number: 7949A

Composite Data, Audio, Video, Security and Control Cable

Composite - (1) Cat 5e 4-bonded-pair UTP 24 AWG, (4)16 AWG stranded (65x34) bare copper conductors, polyolefin insulation (pairs), PVC insulation (conductors), overall F-R PVC jacket, sequentially marked, CMR rated.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data, control

Conductor Count

12

Total Number of Pairs

4

Installation Temperature Range

-25°C to +75°C

UL Temp Rating

60°C

Operating Temperature Range

-25°C to +75°C

Bulk Cable Weight

83 lbs

Max. Pull Tension

141 lbs

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

CPR Euroclass

Eca

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

UL Flammability

UL1666 Vertical Shaft

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.135 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.135 Revision Date: 05-31-2024


Part Numbers

Item # Color Put-Up Type Length UPC
7949A N3U500 Green, Mil Reel 500 ft 612825003687
7949A N3U1000 Green, Mil Reel 1,000 ft 612825001447

Resources

Resources