Product Number: 8724

Audio, Control and Instrumentation, 1 Pr+2 C 22 AWG Stranded, Shielded/Unshielded, CM

1 Pair+2 Conductors 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, one pair Beldfoil® shielded (100% coverage), stranded tinned copper drain wire, CM PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 TC - Tinned Copper
Conductor(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.0085 in (0.22 mm) 0.046 in (1.2 mm) Black, Red
Conductor(s) PP - Polypropylene 0.0085 in (0.22 mm) 0.046 in (1.2 mm) Green, White

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Conductor(s) No Shield

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.165 in

Overall Cable Diameter (Nominal)

0.165 in.

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 15 Ohm/1000ft 34 pF/ft (110 pF/m) 67 pF/ft (220 pF/m) 48 Ohm 66% 2.9 Amps per Conductor at 25ºC
Conductor(s) 15 Ohm/1000ft (49 Ohm/km) 15.76 Ohm/1000ft (51.71 Ohm/km) 2.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
90°C -30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
1.65 in (41.9 mm) 1.65 in

Max. Pull Tension

41 lbs (19 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.460 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.460 Revision Date: 12-22-2023

Part Numbers

Item # Color Putup Type Length UPC Footnote
8724 0601000 Chrome Reel 1,000 ft 612825214601 C
8724 060U1000 Chrome UnReel 1,000 ft 612825427438
8724 060Z1000 Chrome ReelTuff Box 1,000 ft 612825214618
8724 0605000 Chrome Reel 5,000 ft 612825214588

Resources

Resources