Product Number: 8763

Audio, Control and Instrumentation, 1 Pair 20 AWG, Shielded; 1 Conductor 20 AWG Unshielded

1 Pair 20 AWG, 1 Conductor 20 AWG, stranded (7x28) TC, polyethylene insulation, conductors cabled, Beldfoil® shield as noted (100% coverage), 20 AWG stranded TC drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper
Conductor(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.014 in (0.36 mm) 0.066 in (1.7 mm) Shielded: Black & Red
Conductor(s) PE - Polyethylene 0.014 in (0.36 mm) 0.066 in (1.7 mm) Unshielded: Clear

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Conductor(s) No Shield

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.0275 in (0.699 mm) 0.21 in

Overall Cable Diameter (Nominal)

0.21 in.

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Pair(s) 9.1 Ohm/1000ft 26 pF/ft (85 pF/m) 48 pF/ft (160 pF/m) 62 Ohm 3.9 Amps per Conductor at 25ºC
Conductor(s) 9.1 Ohm/1000ft (30 Ohm/km) 7.52 Ohm/1000ft (24.7 Ohm/km) 3.9 Amps per Conductor at 25ºC

Voltage

Voltage Rating
350 V

Temperature

Operating
-30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
2.1 in (53 mm) 2.1 in

Max. Pull Tension

50 lbs (23 kg)

Bulk Cable Weight

25 lbs/1000ft

Environmental Suitability

Sunlight Resistance

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Beldfoil shield is over Red and Black pair only. Clear conductor is unshielded.

Update and Revision

Revision Number: 0.361 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.361 Revision Date: 05-31-2024

Part Numbers

Item # Color Putup Type Length UPC Footnote
8763 0601000 Chrome Reel 1,000 ft 612825216193 C

Resources

Resources