Product Number: 9BF1-081001

Basic, 15 Amp 8 Outlet NEMA 5-15R PDU with 5-15P Plug

Basic, Standard, 15A, 120V, Vertical, (8) NEMA 5-15R, power switch, breakered, 10 ft power cord with 5-15P, Black Powder Coat

  • Availability:
    Americas
  • Status:
    Active

Specifications

Product Overview

Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.

Environmental Space

Indoor

Power Distribution Type

Basic (B)

Monitoring (Local)

No

Height

24.0 in

Width

1.61 in

Depth

1.61 in

Amps/Volts

15/120

Amps/Phases

15

De-Rated Power (kW)

1.4

On-Off Switch

Yes

Plug Type

5-15P

Total Receptacle

8

Receptacle Type/Qty

5-15R/8

Surge Suppression

No

Thermal Circuit Breaker

Yes

Cord Length

10 ft

Mounting

Vertical

Finish

Black Powder Coat

Weight

4.0 lb

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.50 Revision Date: 05-31-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.50 Revision Date: 05-31-2024

Part Numbers

Item # Color
9BF1-081001

Resources

Resources