Product Number: DCX-AECX-012P

DCX ADAP ECX 12P BLACK

DCX Adapter for FX ECX Mounting 12-port (2 module), Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Weight

0.196 lb

Height

1.30 in

Width

6.34 in

Length

4.27 in

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color
Mounting Assembly PC/ABS Tairiloy AC3100 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frame Module & Patch Panel

Packaging

Individually packaged in a plastic bag

Update and Revision

Revision Number: 0.6 Revision Date: 11-27-2024

Update and Revision

Revision Number: 0.6 Revision Date: 11-27-2024


Resources

Resources