Product Number: DCX-HINC-KIT02B
DCX Short Channel Kit
DCX Horizontal In-cabinet Short Channel Kit (for End Cabinet), Black
-
Availability:
-
Global inventory:

Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
Optical Distribution Frame, Data Centers, Central Equipment Room |
Construction
Weight |
3.920 lbs |
---|---|
Height |
3.810 in |
Width |
36.000 in |
Depth |
9.000 in |
Physical Specifications
Max Capacity |
4614 fibers (1.6mm cables), 2307 (1.6mm DX/ZIP cables), 1429 fibers (2mm cables) |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Temperature Range
Operating Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-10°C To +75°C |
Product Material
Materials
Description | Material | Color |
---|---|---|
Horizontal In-cabinet Channel Assembly | Steel | White |
Standards
MII Order #39 (China RoHS) |
EUP 50 |
---|
Related Part Numbers
Included Parts |
Hardware kit, see notes |
---|---|
Related Parts |
DCX Frame Module & Patch Panel |
Product Notes
Packaging |
Packaged in a cardboard box |
---|---|
Notes |
Hardwar kit contains: Thread Cutting Screws 10-32 (2x), Quick Start Guides (2x). For more information, refer to Quick Start Guide PX106861 (English/French) or visit our web site at http://www.belden.com/dcx |
History
Update and Revision |
Revision Number: 0.17 Revision Date: 04-08-2022 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.17 Revision Date: 04-08-2022 |
---|