Product Number: DCX-SPOO-KIT02B

DCX Telescopic Spool Kit

DCX Patch Cord Telescopic Spool Kit (1 Spool + Management Bar), Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Weight

1.210 lbs

Height

4.730 in

Width

11.130 in

Depth

11.280 in

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color
Spool Assembly PC/ABS Black
Management Bar Steel Black

MII Order #39 (China RoHS)

EUP 50

Included Parts

Hardware kit, see notes

Related Parts

DCX Frame Module & Patch Panel

Packaging

Each kit is assembled and packaged in a cardboard box

Notes

Hardware kit contains: Thread Cutting Screws 10-32 (2x), #8-32 screw for plastic (2x), Quick Start Guide documents (2x). For more information, refer to Quick Start Guide PX106857 (English/French) or visit our web site at http://www.belden.com/dcx

Update and Revision

Revision Number: 0.28 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.28 Revision Date: 05-31-2024


Part Numbers

Item # Color
DCX-SPOO-KIT02B Black

Resources

Resources