Product Number: FD1B006LBO

Indoor/Outdoor LSZH/Riser OM1 Breakout 6F

Indoor/Outdoor OM1 Breakout 6 Fibers LSZH Sub-Units (2.0MM) Orange Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Horizontal Backbone

Fiber Type

OM1

Fiber Core Diameter

62.5/125μm µm

Fiber Diameter

250 µm

Buffer Material

LSZH - Low Smoke Zero Halogen (Flame Retardent)

Buffer Diameter

900 μm µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Number of Active Subunits

6

Fibers Per Subunit

1

Subunit Waterblocking

Waterblocking Aramid

Subunit Diameter

0.078 in (2.0 mm)

Subunit Strength Members

Waterblocking aramid yarns

Central Strength Member

Upjacketed GRP

Core Wrap

Waterblocking tape

Cable Core Waterblocking

Waterblock Tape

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.358 in (9.1 mm)

Color

Orange

Number of Ripcords

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.25 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 300 m 550 m
10 Gigabit Ethernet Performance 33 m --
Min. Restricted Mode Launch  220 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 200 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1330 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

20 lbs/kft (30 kg/km)

Installation Temperature Range

-20°C to +70°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

TIA/EIA Compliance

ANSI/ICEA S-104-696

Update and Revision

Revision Number: 0.78 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.78 Revision Date: 05-31-2024

Resources

Resources