Product Number: FI4B002LBA

Indoor LSZH/Riser OM4 Breakout 2F LSZH 2mm Sub-Units Aqua

Indoor OM4 Breakout 2 Fibers LSZH Sub-Units (2.0mm) Aqua Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Horizontal Backbone

Fiber Type

OM4

Fiber Core Diameter

50/125μm µm

Fiber Diameter

250 µm

Buffer Material

LSZH - Low Smoke Zero Halogen (Flame Retardent)

Buffer Diameter

900 μm µm

Fiber Count

2

Fiber Color Coding

TIA-598-D

Number of Active Subunits

2

Fibers Per Subunit

1

Subunit Diameter

0.078 in (2.0 mm)

Subunit Strength Members

Aramid yarns

Central Strength Member

GRP

Core Wrap

Nomex Tape

Strength Member

Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.26 in (6.7 mm)

Color

Aqua

Number of Ripcords

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1100 m 550 m
10 Gigabit Ethernet Performance 550 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1330 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

14 lbs/kft (21 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-83-596

TIA/EIA Compliance

ANSI/ICEA S-83-596

Update and Revision

Revision Number: 0.79 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.79 Revision Date: 05-31-2024


Part Numbers

Item # Color Putup Type UPC
FI4B002LBA Aqua Reel 612825374459

Resources

Resources