Product Number: FI4B010RB

Indoor Riser OM4 Breakout 10F 2mm Sub-Units Erika Violet

FX Indoor OM4 Breakout 10 Fibers OFNR Sub-Units (2.0MM) Erika Violet Jacket

  • Availability:
    Global
  • Status:
    Active
FI4B010RB

Specifications

Suitable Applications

Horizontal Backbone

Fiber Type

OM4

Fiber Core Diameter

50/125μm µm

Fiber Diameter

250 µm

Fiber Buffer Material

PVC - Polyvinyl Chloride

Fiber Buffer Diameter

900 μm µm

Fiber Count

10

Fiber Color Coding

TIA-598-D

Number of Active Subunits

10

Fibers Per Subunit

1

Subunit Diameter

0.078 in (2.0 mm)

Fiber SubUnit Strength Members

Aramid yarns

Central Strength Member Type

Upjacketed GRP

Core Wrap Material

Nomex Tape

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.454 in (11.6 mm)

Outer Jacket Color

Erika Violet

Outer Jacket Ripcord

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1100 m 550 m
10 Gigabit Ethernet Performance 550 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1330 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

25 lbs/kft (38 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-83-596

TIA/EIA Compliance

ANSI/ICEA S-83-596

Update and Revision

Revision Number: 0.72 Revision Date: 11-14-2024

Update and Revision

Revision Number: 0.72 Revision Date: 11-14-2024


Resources

Resources