Product Number: FISI001RB

FI INTERC OS2 1F OFNR SX_2.0

  • Availability:
    Global
  • Status:
    Active

Specifications

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm µm

Fiber Buffer Material

PVC

Fiber Buffer Diameter

900 µm

Fiber Count

1

Fiber Color Coding

TIA-598-D

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.078 in (2.0 mm)

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5000 m -
10 Gigabit Ethernet Performance 10000 m 50000 m

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

100 N (22 lbf)

Max. Tensile Strength During Operation

30 N (7 lbf)

Crush Resistance

35 N/cm

Bulk Cable Weight

1.2 lbs/1000ft

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-83-596

Update and Revision

Revision Number: 0.33 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.33 Revision Date: 04-08-2022


Resources

Resources