Product Number: FS4H0126G

Heavy Duty Loose Tube OM4 12F OSP Armor Unitized

Outdoor Heavy Duty Loose Tube OM4 12 Fibers OSP Corrugated Steel Tape Armor Sub-Units(12F) Gel Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Print Legend

BELDEN 12XOM4-BIF OUTDOOR ARMORED LOOSE TUBE CABLE FS4H0126G --- ROHS (LOT NUMBER) (MMYYYY DATE CODE) (SEQUENTIAL NUMBER)

Environmental Space

Outdoor

Fiber Cable Construction

Fiber Count
12

Central Strength Member

GRP

Cable Core Waterblocking

Waterblock Tape

Number of Active Subunits

1

Number of Subunit Positions

5

Fibers Per Subunit

12

Type of Armor

Corrugated Steel Tape

Number of Jackets

Double Jacket

Number of Ripcords

2

Color

Black

Material

PE - Polyethylene

Outer Jacket

Nominal Diameter
0.61 in (15.5 mm)

Number of Ripcords

2

Effective Modal Bandwidth (EMB)

4700 MHz-km / 500 MHz-km

Fiber Core Diameter

50/125μm

Max. Attenuation at 1300 nm

1.0 dB/km

Max. Attenuation at 850 nm

3.0 dB/km

Wavelength

850 nm / 1300 nm

10 Gigabit Ethernet Performance

550 m / 300 m

1 Gigabit Ethernet Performance

- / 550 m

Min. Overfilled Launch (OFL) Bandwidth

3500 MHz-km /550 Mhz-km

Crush Resistance

440

Mechanical Tests

Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 20x Cable OD
Cable Min. Bend Radius Operation (Long Term) 15x Cable OD
Cable Impact Resistance 4.4 N/cm

UL Rating/Flame Test

OSP

TIA/EIA Compliance

ANSI/ICEA S-87-640

RoHS

Yes

Update and Revision

Revision Number: 0.64 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.64 Revision Date: 05-31-2024


Part Numbers

Item # Color UPC
FS4H0126G Black 612825372158

Resources

Resources