Product Number: FS4H024NG

Heavy Duty Loose Tube OM4 24F OSP Unitized Gel

Outdoor Heavy Duty Loose Tube OM4 24 Fibers OSP Sub-Units(12F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FS4H024NG

Specifications

Fiber Core Diameter

50/125μm

Fiber Count

24

Number of Active Subunits

2

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Central Strength Member Type

GRP

Cable Core Water Blocking

Waterblock Tape

Material

PE - Polyethylene

Color

Black

Number of Inner Jacket Ripcords

2

Outer Jacket Ripcord

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

15x Cable OD

Crush Resistance

220

Environmental Suitability

Outdoor

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.63 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.63 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
FS4H024NG Black 612825373896

Resources

Resources