Product Number: FX-EASE PP 1U 48F OM3 LC

1U FX@EASE 24-port Duplex LC OM3 Patch Panel - without pigtails

1U FiberExpress@EASE 24-port Duplex LC OM3 Termination/Splice Patch Panel - without pigtails

  • Availability:
    Global
  • Status:
    Active
FX-EASE PP 1U 48F OM3 LC

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Weight

2.5 kg

Height

44 mm

Width

482 mm

Depth

251.5 mm

Max Capacity

48

Mechanical Tests

Description

Front Connection

Flush

Footprint/Type

LC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Plastic, Fully loaded with 24 LC duplex adapters Aqua
Accessories inside panel 4 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets

TIA/EIA Compliance

ISO/IEC 11801-1:2017

MII Order #39 (China RoHS)

EUP 50

Related Parts

Fiber cables, Fiber patch cords, Fiber cable assemblies

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.34 Revision Date: 09-25-2024

Update and Revision

Revision Number: 0.34 Revision Date: 09-25-2024


Part Numbers

Item # Color EAN
NN01408.3M24 Black 8719605104007

Resources

Resources