Product Number: M-SFP-LX/LC EEC transceiver
SFP Fiberoptic Gigabit Ethernet Transceiver, extended temperature range
***no longer available*** SFP Fiberoptic Gigabit Ethernet Transceiver, extended temperature range
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
M-SFP-LX/LC EEC |
---|---|
Name |
M-SFP-LX/LC EEC |
Port type and quantity |
1 x 1000BASE-LX with LC connector |
Network size - length of cable
Single mode fiber (SM) 9/125 µm |
0 m - 20 km,0 - 11 dB link budget at 1310 nm A = 0.4 dB/km, 3 dB reserve, D = 3.5 ps/(nm x km) |
---|---|
Multimode fiber (MM) 50/125 µm |
0 - 550 m, 0 - 11 dB link budget at 1310 nm A = 1 dB/km, 3 dB reserve, B = 800 MHz x km With f/o adapter in line with IEEE 802.3-2000 clause 38 (single-mode fiber offset-launch mode conditioning patch cord) |
Multimode fiber (MM) 62.5/125 µm |
0 - 550 m, 0 - 11 dB link budget at 1310 nm, A = 1 dB/km, 3 dB reserve, B = 500 MHz x km, With f/o adapter in line with IEEE 802.3-2000 clause 38 (single-mode fiber offset-launch mode conditioning patch cord) |
Power requirements
Operating Voltage |
power supply via the switch |
---|---|
Power consumption |
1 W |
Software
Diagnostics |
optical input and output power, transceiver temperature |
---|
Ambient conditions
Operating temperature |
-40-+85 °C |
---|---|
Storage/transport temperature |
-40-+85 °C |
Relative humidity (non-condensing) |
10-95 % |
Dimensions (WxHxD) |
20 mm x 18 mm x 50 mm |
Weight |
40 g |
Mounting |
SFP slot |
Protection class |
IP 20 |
Mechanical stability
IEC 60068-2-6 vibration |
1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
---|---|
IEC 60068-2-27 shock |
15 g, 11 ms duration, 18 shocks |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
6 kV contact discharge, 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
10 V/m (80 - 1000 MHz) |
EN 61000-4-4 fast transients (burst) |
2 kV power line, 1 kV data line |
EN 61000-4-5 surge voltage |
power line: 2 kV (line/earth), 1 kV (line/line), 1kV data line |
EN 61000-4-6 Conducted Immunity |
3 V (10 kHz - 150 kHz), 10 V (150 kHz - 80 MHz) |
EMC emitted immunity
EN 55032 |
EN 55032 Class A |
---|---|
FCC CFR47 Part 15 |
FCC 47CFR Part 15, Class A |
Approvals
Safety of industrial control equipment |
cUL 60950-1 |
---|
History
Update and Revision |
Revision Number: 0.38 Revision Date: 06-19-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.38 Revision Date: 06-19-2023 |
---|
Part Numbers
Item # | Type |
---|---|
943897501 | M-SFP-LX/LC EEC (ABB) |