Product Number: PPRO PP 1U 24F OS2 SA W/ PIGT

PatchPro 48-port SC OS2 APC iPLM Ready Term/Splice Panel Set attached with 24 simplex Pigtails and 4 Splice Cassettes

PatchPro 48-port SC OS2 APC iPLM Ready Term/Splice Panel Set attached with 24 simplex Pigtails and 4 Splice Cassettes

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active
PPRO PP 1U 24F OS2 SA W/ PIGT

Specifications

Environmental Space

Indoor

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Weight

1.500 kg

Overall Height

45 mm

Overall Width

485 mm

Depth

300 mm

Max Capacity

24 Duplex SC Ports

Mechanical Tests

Description

Front Connection

Flush

Connector System Compatibility

SC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Panel Zinc-coated Steel Black
Body of Fiber Adapter Plastic Green

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A

MII Order #39 (China RoHS)

EUP 50

Related Parts

PatchPro Connectivity, Fiber cables, Fiber patch cords

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.49 Revision Date: 11-21-2024

Update and Revision

Revision Number: 0.49 Revision Date: 11-21-2024


Part Numbers

Item # Color Put-Up Type EAN
PPSATSR-H Black Box 8719605144478

Resources

Resources