Product Number: PPRO PP 1U 48F OM4 LD MPO ALT

PatchPro 48-port LC OM4 iPLM Ready MPO Alternate Panel Set (Polarity B)

PatchPro 48-port LC OM4 iPLM Ready MPO Alternate Panel Set (Polarity B)

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Weight

1.500 kg

Height

45 mm

Width

485 mm

Depth

300 mm

Max Capacity

24 Duplex LC Ports

Mechanical Tests

Description

Front Connection

Flush

Footprint/Type

LC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Panel Zinc-coated Steel Black
Body of Fiber Adapter Plastic Erica Violet

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A

MII Order #39 (China RoHS)

EUP 50

Related Parts

PatchPro Connectivity, MPO Trunk cables, Fiber patch cords

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.49 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.49 Revision Date: 04-08-2022


Part Numbers

Item # Color EAN
PPL4MPOR-ALT Black 8719605123893

Resources

Resources