Product Number: PPRO PP 1U 48F OM4 LD W/ PIGT

PPL4TSN - PatchPro iPLM Ready Patch Panel / Fully loaded

PatchPro 48-port LC OM4 iPLM Ready Term/Splice Panel Set attached with 48 simplex Pigtails and 4 Splice Cassettes

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future 10 Gigabit, 1 Gigabit applications

Weight

1.500 kg

Overall Height

45 mm

Overall Width

485 mm

Depth

300 mm

Max Capacity

24 Duplex LC Ports

Mechanical Tests

Description

Front Connection

Flush

Connector System Compatibility

LC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Panel Zinc-coated Steel Black
Body of Fiber Adapter Plastic Erica Violet

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1

MII Order #39 (China RoHS)

EUP 50

Related Parts

PatchPro Antenna kit PPFOUK-N, Patch Panel Half Loaded PPL4TSN-H, RFID Patch Cords PP-42LDLD001MX, PP-42LDLD002MX, PP-42LDLD003MX

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.55 Revision Date: 11-21-2024

Update and Revision

Revision Number: 0.55 Revision Date: 11-21-2024


Part Numbers

Item # Color EAN
PPL4TSR Black 8719605105295

Resources

Resources