Product Number: REVConnect Panel 48P
RVMPPF2U48-REVConnect Patch Panel, Empty, Flat, 2U, 48P
REVConnect Patch Panel, Empty, Flat, 2U, 48 Ports
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
For use with REVConnect Modular Jacks |
---|
Physical Characteristics (Overall)
Height |
3.470 in |
---|---|
Width |
19.000 in |
Depth |
2.000 in |
Front Connection |
Flush |
Packaging |
Individually packaged in a cardboard box. |
Weight |
2.140 lbs. |
Connectors
Materials
Description | Material | Color |
---|---|---|
Panel | Steel | Black/White |
Frame | PC/ABS | Black/White |
Management Bar | Steel | Black |
Clear Window | Polycarbonate | Transparent |
Construction and Dimensions
Max Capacity |
48 Connectors |
---|
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
KeyConnect |
---|
Applicable Environmental and Other Programs
EU Directive 2011/65/EU (RoHS 2) |
Yes |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
REVConnect Modular Jacks, REVConnect 10GXS, 10GXW, 3600, 2400, 1200 Systems |
---|
Product Notes
Included Parts |
8 Frames; 8 Clear Windows; 1 Label Card; 2 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 4 Velcro Straps; 2 Installation Guides (English and French) |
---|---|
Notes |
For proper installation, refer to Installation Guide PX106520 included with the product, or visit our website at http://www.belden.com |
History
Update and Revision |
Revision Number: 0.94 Revision Date: 11-19-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.94 Revision Date: 11-19-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
RVMPPF2U48BK | Black | 611589238069 |
RVMPPF2U48WH | White | 611589237994 |