Product Number: RSW 301-838

7/8" - Male 90° | #Contacts: 3 | 600 V | Cable: Yellow (TPE); 16 AWG; US | cURus

Single-Ended Cordset | 7/8"- Male Angled | #Contacts: 3 | 600 V / 10 A | Cable: TPE Yellow; 3x16 AWG; US | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3
green black white

Product Family

Power Connector

Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Connector Type

Cordset, single ended

Type of Contact / Gender

Pin Contact / Male

Connector Design

7/8" | Male | 3 Pole | 90°

Number of Pins

3

Coding

A

Shielding

Unshielded

Attachment Type

Female Thread (round coupling nut)

Rated Voltage

600 V

Rated Current*

10 A

Rated Current (UL)*

10

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

7/8'': 70 Ncm, hand-tight

Cable Number

838

Conductor Size

16 AWG

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Conductor material

Cu

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 8.02 mm (0.316")

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 2.56 mm (0.101")

Ambient Temperature (Fixed Installation)

- 30 °C to +90 °C

Ambient Temperature (Flex Installation)

+ 5 °C to +90 °C

UL Cable Type

UL: NEC Type TC-ER (UL 1277)

Flammability Class (Cable Jacket)

UL 1685, CSA FT4, IEEC 1202

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
500004280 RSW 301-838/1M 1 m
540002668 RSW 301-838/2M 2 m
540002666 RSW 301-838/4M 4 m
540002807 RSW 301-838/5M 5 m
540002667 RSW 301-838/6M 6 m
540002808 RSW 301-838/10M 10 m

Resources

Resources