Product Number: WireNet CAT6 Patch cord STP

WireNet CAT6 Patch cord STP LSZH

WireNet CAT6 Shielded LSZH Patch cord, 26AWG, Stranded

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Telecommunications Room, Main Distribution Room, Data Centers

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a sealed plastic bag.

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Operating Temperature Range

-20°C to +60°C

Data Category

Category 6

TIA/EIA Compliance

ISO/IEC 11801-1:2017; TIA 568-C.3

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

WireNet Jacks (CU-J....) , WireNet Panel (NN-UNIV-E) or KeyConnect empty panels (AX....)

Update and Revision

Revision Number: 0.40 Revision Date: 11-21-2024

Update and Revision

Revision Number: 0.40 Revision Date: 11-21-2024

Part Numbers

Item # Color Length
CU-LPS6BK001M Black 1 m
CU-LPS6BK002M Black 2 m
CU-LPS6BK003M Black 3 m
CU-LPS6BK004M Black 4 m
CU-LPS6BK005M Black 5 m
CU-LPS6BK007M Black 7 m
CU-LPS6BL001M Blue 1 m
CU-LPS6BL002M Blue 2 m
CU-LPS6BL003M Blue 3 m
CU-LPS6BL004M Blue 4 m
CU-LPS6BL005M Blue 5 m
CU-LPS6BL007M Blue 7 m
CU-LPS6GY001M Grey 1 m
CU-LPS6GY002M Grey 2 m
CU-LPS6GY003M Grey 3 m
CU-LPS6GY004M Grey 4 m
CU-LPS6GY005M Grey 5 m
CU-LPS6GY007M Grey 7 m
CU-LPS6RD001M Red 1 m
CU-LPS6RD002M Red 2 m
CU-LPS6RD003M Red 3 m
CU-LPS6RD004M Red 4 m
CU-LPS6RD005M Red 5 m
CU-LPS6RD007M Red 7 m
CU-LPS6EW001M White 1 m
CU-LPS6EW002M White 2 m
CU-LPS6EW003M White 3 m
CU-LPS6EW004M White 4 m
CU-LPS6EW005M White 5 m
CU-LPS6EW007M White 7 m
CU-LPS6YL001M Yellow 1 m
CU-LPS6YL002M Yellow 2 m
CU-LPS6YL003M Yellow 3 m
CU-LPS6YL004M Yellow 4 m
CU-LPS6YL005M Yellow 5 m
CU-LPS6YL007M Yellow 7 m

Resources

Resources