Product Number: XCB4

Category 5 Cross Connect Cable, 4 Pair, U/UTP, CM

Category 5 Premise Cross Connect Cable (100MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, CM, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Cross-Connect, Interconnect

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.036 in (0.91 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe

Table Notes

Overall Nominal Diameter: 0.144 in

Temperature

UL Temperature
60°C

Bend Radius

Stationary Min. Installation Min.
1 in (25 mm) 1 in (25 mm)

Max. Pull Tension

30 lbs (14 kg)

Bulk Cable Weight

19 lbs/1000ft

Flammability / Reaction to Fire

UL 1685 (UL Loading)

NEC / UL Compliance

Cross-Connect

Data Category

Category 5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.268 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.268 Revision Date: 05-31-2024

Part Numbers

Item # Color Putup Type Length UPC
XCB4 000K500 Flat Box 500 ft 612825060796
XCB4 000K500 Flat Box 500 ft 612825060796
XCB4 0001000 Black Reel 1,000 ft 612825060802
XCB4 0001000 Black Reel 1,000 ft 612825060802

Resources

Resources