Product Number: A0270165

GigaBIX and BIX Connecting Tool

GigaBIX and BIX Connecting Tool, Cameleon Gray

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

To terminate cables, pigtails or cross-connect wires on any GigaBIX or BIX product.

Conductor

Nominal Diameter

Outer Jacket

Nominal Wall Thickness
0.032 mm

Packaging

Individually packaged in carton

Weight

0.25 g

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Dimensions

Length Width Depth
6.1 1.5 1

Suitability - Indoor

Yes

Related Parts

GigaBIX and BIX Connector, Tool Pouch, Pigtails, Cross-Connect Wire.

Notes

Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.57 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.57 Revision Date: 11-09-2022

Part Numbers

Item # Color UPC
A0270165 Beige 611589000130

Resources

Resources