Product Number: BAT-ANT-N-MiMoDB-5N-IP65

WLAN Surface mounted 3x3 omni antenna, 2&5GHz, 6dBi, IP65 indoor

3x3 WLAN antenna, surface mounted, 2&5GHz, 6dBi, IP65 indoor

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

BAT-ANT-N-MiMoDB-5N-IP65

Wireless Technology

WLAN

Gain

6dBi

Antenna connector

3x 0.9m Pigtail, N plug (male)

Elevation, Azimuth

Omni Horizontal, 65° Vertical

Frequency band

2400-5935 MHz

Dimensions (WxHxD)

32x282x92 mm

Weight

600 g

Guarantee

24 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Warranty

2 years

Suitability - Outdoor

Yes

Update and Revision

Revision Number: 0.109 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.109 Revision Date: 05-07-2025


Part Numbers

Item # Type
943981012 BAT-ANT-N-MiMoDB-5N-IP65