Product Number: RPS 30, Rail Power Supply

24 V DC DIN rail power supply unit

24 V DC DIN rail power supply unit

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

RPS 30

Description

24 V DC DIN rail power supply unit

Voltage input

1 x terminal block, 3-pin

Voltage output

1 x terminal block, 5-pin

Current consumption

max. 0,35 A at 296 V AC

Input voltage

100 to 240 V AC; 47 to 63 Hz or 85 to 375 V DC

Operating Voltage

230 V

Output current

1.3 A at 100 - 240 V AC

Redundancy functions

Power supply units can be connected in parallel

Activation Current

<lt/>36 A at 240 V AC and cold start

Output voltage

24 V DC (-0,5%, +0,5%)

Diagnostics

LED (power, DC ON)

Operating temperature

-10-+70 °C

Note

from 60 ║C derating

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

45 mm x 75 mm x 91 mm

Weight

230 g

Mounting

DIN Rail

Protection class

IP20

IEC 60068-2-6 vibration

Operating: 2 … 500Hz 0,5m²/s³

IEC 60068-2-27 shock

10 g, 11 ms duration

EN 61000-4-2 electrostatic discharge (ESD)

± 4 kV contact discharge; ± 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80 MHz ... 2700 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line

EN 61000-4-5 surge voltage

power lines: 2 kV (line/earth), 1 kV (line/line)

EN 61000-4-6 Conducted Immunity

10 V (150 kHz .. 80 MHz)

EN 55032

EN 55032 Class A

Basis Standard

CE

Safety of industrial control equipment

cUL 60950-1, cUL 508

Safety of information technology equipment

cUL 60950-1

Hazardous locations

ISA 12.12.01 Class 1 Div. 2 (pending)

Shipbuilding

DNV

Guarantee

24 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Scope of delivery

Rail power supply, Description and operating manual

Update and Revision

Revision Number: 0.120 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.120 Revision Date: 05-07-2025


Part Numbers

Item # Type
943662003 RPS 30, Rail Power Supply