Product Number: ECX-MGTCLIPS

FX ECX Management Clips

ECX-MGCLIPS contains 8 Management Clips. These clips are used to manage fiber inside of the FX ECX Patch Panel Housings.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

ECX Patch Panel, cable management

Weight

0.250 lbs

Height

1.400 in

Width

2.250 in

Depth

0.630 in

Mechanical Tests

Description

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material Color
Internal strain relief Plastic Black

Related Parts

ECX Patch Panel 1U/2U/4U

Packaging

Parts packaged in a plastic bag

Update and Revision

Revision Number: 0.52 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.52 Revision Date: 11-14-2022


Part Numbers

Item # Color UPC
ECX-MGTCLIPS Black 611589224635