Product Number: REVConnect Universal Termination Tool

REVConnect Universal Handheld Termination Tool

REVConnect Universal Termination Tool for use with REVConnect core.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

To terminate REVConnect Jacks and Plugs

Width

117.348 mm

Weight

0.295 kg

Materials

Description Material Color
Frame Aluminum
Handle grip Plastic Black
Blade Block Steel
Blades & Knives Steel
Press Head Nickel plated zinc alloy diecast

Installation Temperature Range

-10°C To +50°C

Storage Temperature Range

-40°C To +60°C

Footprint/Type

KeyConnect

Termination Interface

Connection Durabilities
Blades 20000
Handle 40000

Dimensions

Length Width Height
34.290 mm 117.348 mm 150.114 mm

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

Footnote

Q - STANDARD PACKAGES CANNOT BE BROKEN.

Update and Revision

Revision Number: 0.57 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.57 Revision Date: 03-04-2023

Part Numbers

Item # Color UPC
RVUTT01 Blue 611589205115