Product Number: MTS-Cable-100G-3M

HIRSCHMANN IT 100G Direct Attach Cable

100Gbps, QSFP28 passive direct attach copper cable, stacking cable, 3 meters long

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS-Cable-100G-3M

Name

MTS-Cable-100G-3M

Description

100Gbps, QSFP28 passive direct attach copper cable, stacking cable, 3 meters long

Cable Length

3 m

Operating Voltage

+3.3V

Operating temperature

0-70 °C

RoHS Compliant

Yes

Update and Revision

Revision Number: 0.23 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.23 Revision Date: 02-03-2025


Part Numbers

Item # Type
942999878 MTS-Cable-100G-3M