Product Number: DAP640-RW

Dragonfly Indoor Wi-Fi 6 (802.11ax) Access Point

Dragonfly Indoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, built-in antennas; integrated BLE/Zigbee, scanning and security function

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Type

DAP640

Name

DAP640-RW

Port type and quantity

1 × 10/100/1000/2500Mbps RJ45 port, Eth0, PoE PD (IEEE 802.3at); 1 × 10/100/1000Mbps RJ45 port, port, Eth1, PoE PD (IEEE 802.3at); 1 × RJ45 Console Port; 1 × USB 2.0 Type-C; 1 × Reset button; 1 × Kensington security slot

Radio protocol

IEEE 802.11b; 802.11a/g/n/ac; 802.11ax; up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rate; BLE5/Zigbee (802.15.4), scanning and security function

Antenna connector

Built-in 2×2:2 @ 2.4GHz, 4x4:4 @ 5GHz, BLE antenna, Four integrated dual-band downtilt omni-directional antennas for 4x4 MIMO with peak antenna gain of 4.7dBi in 2.4GHz and 4.8dBi in 5GHz

Frequency band

2.400 to 2.4835 GHz; 5.150 to 5.250 GHz; 5.250 to 5.350 GHz; 5.470 to 5.725 GHz; 5.725 to 5.850 GHz *available channels: Dependent on configured regulatory domain

Modulation

802.11b: BPSK, QPSK, CCK; 802.11a/g/n/ac: BPSK, QPSK, 16-QAM, 64-QAM, 256-QAM; 802.11ax: BPSK, QPSK, CCK, 16-QAM, 64-QAM, 256-QAM, 1024-QAM

Operating Voltage

Supports direct DC power and Power over Ethernet (PoE PD)

Operating voltage DC

Direct DC source: 48V DC nominal,± 5%

Power consumption

24.8 W

Authentication

802.11i, Wi-Fi Protected Access 2 (WPA2), WPA, WPA3 (WPA3-Personal WPA3 -Enterprise); 802.1X; Portal page authentication; Advanced Encryption Standard (AES), Temporal Key Integrity Protocol (TKIP)

Management

Internal User Database, Zero-touch provisioning (ZTP), System log report, SNMP Trap Notification with DAC software, Floor plan and heat map with DAC software, Industrial HiVision

Security

Captive Portal, Radius Client, Wireless QoS, Client sticky avoidance, User behavior tracking, White / black list, ACL, Rogue AP location and containment, Wireless Attack Detection

Software features

Auto channel selection; Auto transmit power control; Bandwidth control per SSID; L2 roaming; L3 roaming with DAC software; Band steering; Client smart load balance; NTP server client; Wireless MESH P2P/P2MP

Operating temperature

0-50 °C

Storage/transport temperature

-40°C to +70 °C

Relative humidity (non-condensing)

5 - 95 %

Width

180 mm

Height

36 mm

Depth

180 mm

Weight

0.8 kg

Mounting

Ceiling, wall

Protection class

IP41

UL/cUL

Yes

Safety of industrial control equipment

EN 62368-1

FCC

Yes

CE

Yes

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Radio

EN 300 328 (2.4 GHz), EN 301 893 (5 GHz), EN 302 502 (5.8 GHz), EN 301 489-1, EN 301 489-17

Accessories to Order Separately

DC power adapter

Scope of delivery

Installation guide, mounting kit (AP-MNT-IN-W)

Update and Revision

Revision Number: 0.12 Revision Date: 05-14-2024

Update and Revision

Revision Number: 0.12 Revision Date: 05-14-2024