Product Number: 70031E

AUDIO ANALOG 1 PAIR, 22AWG, ISTP, PVC

ANALOG AUDIO 1 PAIR, 22AWG/0.34mm², ISTP, PVC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Single pair 22 AWG screened pair cable for analog audio

Conductor

Size Stranding Material
22 7x30 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.16 mm (0.0457 in) Red & Black

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 3.5 mm

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Inductance
46 Ohm/km (14 Ohm/1000ft) 115 pF/m (35.1 pF/ft) 220 pF/m (67 pF/ft) 0.56 µH/m (0.17 µH/ft)

Nom Outer Shield DCR@Cond DCR1-cnv

46.9 Ohm/km (14.3 Ohm/1000ft)

Max. Pull Tension

120 N (27 lbf)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

Update and Revision

Revision Number: 0.126 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.126 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
70031E.001000 Black Reel 1,000 m 8719605009593