Product Number: 8418

Microphone Cable, 8 C #20 Str TC, Rayon & 85% TC Braid, Cotton Serve, EPDM Jkt, Flexible

Microphone Cable, 8 Conductor 20 AWG (26 x 34) Tinned Copper (High Conductivity), EPDM Insulation, Rayon® Braid, 85% Tinned Copper Braid Shield, Cotton Serve, EPDM Jacket, Flexible

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Ruggedized, deployable microphone for studio or live performance; Balanced analog audio

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 8 20 AWG 26x34 TC - Tinned Copper (High Conductivity)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.023 in (0.58 mm) 0.083 in (2.1 mm) Black, White, Brown, Green, Red, Yellow, Orange, Blue

Outer Shield

Shield Type Material Coverage
Braid Rayon® 85%
Braid Tinned Copper (TC) 85%

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Cotton Serve EPDM - Ethylene Propylene Diene Monomer 0.037 in (0.94 mm) 0.381 in (9.68 mm)

Overall Cable Diameter (Nominal)

0.381 in (9.68 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Conductor(s) 10.2 Ohm/1000ft 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 52 Ohm 2.8 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-50°C to +90°C

Bend Radius

Stationary Min. Installation Min.
3.8 in (97 mm) 3.8 in (97 mm)

Max. Pull Tension

164 lbs (74.4 kg)

Bulk Cable Weight

100 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

CPR Compliance

CPR Euroclass: Fca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.506 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.506 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8418 010100 Black Reel 100 ft 612825206491
8418 010250 Black Reel 250 ft 612825355281 C