Product Number: 8451

Audio & Instrumentation, 1 Pair 22 AWG, TC, O/A Foil, CM

1 Pair 22 AWG stranded (7x30) TC conductors, polypropylene insulation, paper wrap, twisted pair, overall Beldfoil® shield (100% coverage), 22 AWG stranded TC drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

for use with automatic stripping equipments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.009 in (0.23 mm) 0.046 in (1.2 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.138 in (3.51 mm)

Overall Cable Diameter (Nominal)

0.138 in (3.51 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Cond-Grnd Nom. Delay Nom. Inductance Nom. Velocity of Prop. Max. Current
Pair(s) 17.8 Ohm/1000ft 34 pF/ft (110 pF/m) 67 pF/ft (220 pF/m) 45 Ohm 0.1725 µH/ft 1.5 ns/ft 0.17 µH/ft (0.56 µH/m) 66% 2.9 Amps per Conductor at 25ºC

Nom Outer Shield DCR@Cond DCR1-cnv

14.1 Ohm/1000ft (46.3 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

Operating
-20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.4 in (36 mm) 1.4 in (36 mm)

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

13 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Unique paper separator facilitates jacket stripping.

Update and Revision

Revision Number: 0.562 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.562 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
8451 010100 Black Reel 100 ft 612825207726
8451 010500 Black Reel 500 ft 612825207764
8451 010U500 Black UnReel 500 ft 612825427414
8451 0101000 Black Reel 1,000 ft 612825207733 C
8451 010U1000 Black UnReel 1,000 ft 612825207702
8451 010Z1000 Black ReelTuff Box 1,000 ft 612825208129
8451 01015000 Black Reel 5,000 ft 612825207757
8451 0105000 Black Reel 5,000 ft 612825207696
8451 01010000 Black Reel 10,000 ft 612825207740
8451 008500 Gray Reel 500 ft 612825207658
8451 008U500 Gray UnReel 500 ft 612825427407
8451 0081000 Gray Reel 1,000 ft 612825207689 C
8451 008U1000 Gray UnReel 1,000 ft 612825207665
8451 008Z1000 Gray ReelTuff Box 1,000 ft 612825207719