Product Number: 8725NH

AUDIO ANALOG 4 PAIR 20AWG, BELDFOIL, LSZH

ANALOG AUDIO 4 PAIR 20AWG/0.5mm², BELDFOIL, LSZH

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Audio, communication and intrumentation cable

Conductor

AWG Stranding Material Construction n x D
20 7x28 TC - Tinned Copper 7x0.32 mm

Conductor Count

8

Total Number of Pairs

4

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.72 mm 0.05 mm

Color Chart

Number Color
Pair 1 Black & Red
Pair 2 White & Green
Pair 3 White/Red & White/Black
Pair 4 White/Green & White/Yellow

Color Chart 2

Number Color
Pair 1 Red
Pair 2 Green
Pair 3 t/m 4 Blue

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position
Bi-Laminate (Alum+Poly) Beldfoil® 100% Stranded tinned copper 22 7x0.25 mm Under shielding foil
Tape Polyester

Table Notes

Aluminum inside

Outer Shield

Material
Bi-Laminate (Alum+Poly)

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.50 mm 0.30 mm

Cabling

Description
1 center filler + 4 cabled pairs

Conductor DCR

Nominal Conductor DCR
35.0 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
88 pF/m 160 pF/m

Inductance

Nominal Inductance
0.62 µH/m

Impedance

Nominal Characteristic Impedance
56 Ohm

Current

Max. Recommended Current [A]
3.9 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Storage Temperature Range

-40°C to +70°C

Operating Temp Range (Fixed Install)

-40°C To +70°C

Max. Pull Tension

50 N

Min. Bend Radius During Installation

85 mm

Min Setting Radius

42.5 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.197 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.197 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length EAN
8725NH.00500 Gray Reel 500 m 8719605018779