Product Number: 8737
Audio Cable, #22-1pr, TC, O/A Braid, CM
22 AWG stranded (7x30) tinned copper conductors, PVC insulation, twisted pair, tinned copper spiral wrapped shield (85% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
22 | 7x30 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.06 in (1.5 mm) | Black & Red |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Spiral Serve / Screen | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.18 in |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
16 Ohm/1000ft (52 Ohm/km) | 40 pF/ft (130 pF/m) | 70 pF/ft (230 pF/m) | 49 Ohm | 66% | 3 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Max. Pull Tension |
20 lbs (9.1 kg) |
---|---|
Bulk Cable Weight |
18 lbs/1000ft (27 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4, 1202 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMG |
AWM Compliance |
AWM 2095 (300 V 80°C) |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.421 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.421 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8737 060500 | Chrome | Reel | 500 ft | 612825214847 | |
8737 060U500 | Chrome | UnReel | 500 ft | 612825215103 | |
8737 0601000 | Chrome | Reel | 1,000 ft | 612825214830 | C |
8737 060U1000 | Chrome | UnReel | 1,000 ft | 612825214816 |