Product Number: 8777SB

Audio & Instrumentation, #22-3pr, TC, Indiv. Shielded, Shipboard

22 AWG stranded (7x30) tinned copper conductors, twisted pairs, polypropylene insulation, individually Beldfoil® shielded (100% coverage), 22 AWG stranded tinned copper drain wire each pair, LSZH jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

shipboard applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Size Stranding Material
22 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.01 in (0.25 mm) 0.05 in (1.3 mm) Black & Red, Black & White, Black & Green

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.034 in (0.86 mm) 0.273 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
15 Ohm/1000ft (49 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 50 Ohm 66% 2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS (CMG)

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Max. Pull Tension

79 lbs (36 kg)

Bulk Cable Weight

42 lbs/1000ft (63 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, Limited Smoke, FT4, 1202, IEC 60332-1-2, IEC 60332-3-22

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMG-LS

CEC / C(UL) Compliance

CMG-ST1

IEEE Compliance

Std. 45 clause 23

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.415 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.415 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8777SB 0101000 Black Reel 1,000 ft 612825216308 C