Product Number: 8790
Line Level Audio Cable, 1 Pr #18 Str TC, 85% TC Spiral Serve, PVC Jkt, CMG
Line Level Audio Cable, 1 Pair 18 AWG (7 x 26) Tinned Copper PVC insulation, 85% Tinned Copper Spiral Serve/Screen, PVC Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Line level audio; Low voltage analog signals and control |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.090 in (2.3 mm) | Red & White |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Spiral Serve / Screen | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.028 in (0.71 mm) | 0.241 in (6.12 mm) |
Overall Cable Diameter (Nominal) |
0.241 in (6.12 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 7.2 Ohm/1000ft | 53 pF/ft (170 pF/m) | 92 pF/ft (300 pF/m) | 41 Ohm | 65% | 8 Amps per conductor @ 25°C |
Voltage
UL Voltage Rating |
---|
300 V (CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.4 in (61 mm) | 2.4 in (61 mm) |
Max. Pull Tension |
45 lbs (20 kg) |
---|---|
Bulk Cable Weight |
31 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, IEEE 1202, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.460 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.460 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8790 060500 | Chrome | Reel | 500 ft | 612825216469 | C |
8790 060U500 | Chrome | UnReel | 500 ft | 612825216568 | |
8790 0601000 | Chrome | Reel | 1,000 ft | 612825216452 | C |
8790 060U1000 | Chrome | UnReel | 1,000 ft | 612825216438 |