Product Number: 9451D

Line Level Audio Cable, 2 Parallel Pr #22 Str TC, O/A Foil, PVC Jkt, CMR

Line Level Audio Cable, 2 Parallel Pair 22 AWG (7 x 30) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, PVC Jacket, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Line level audio; Low voltage analog signals and control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.009 in (0.23 mm) 0.046 in (1.2 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.135 in (3.43 mm)

Table Notes

Jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield. For cross-connect use with 1814R (et. al.) Snake Cables.

Overall Cable Diameter (Nominal)

0.270 in (6.86 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 18.2 Ohm/1000ft 34 pF/ft (110 pF/m) 67 pF/ft (220 pF/m) 45 Ohm 66% 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
1.4 in (36 mm) 1.4 in (36 mm)

Max. Pull Tension

45.5 lbs (20.6 kg)

Bulk Cable Weight

27 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEC 60332-1-2, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

9451DP

Update and Revision

Revision Number: 0.523 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.523 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
9451D J77U1000 Black and Red Pair UnReel 1,000 ft 612825252856
9451D J776000 Red and Black Reel 6,000 ft 612825252832
9451D 0536000 Red and Gray Reel 6,000 ft 612825252849
9451D 053U1000 Red and Gray Pair UnReel 1,000 ft 612825252818
9451D A5QU1000 Red and Green Pair UnReel 1,000 ft 612825252825
9451D A5Q2000 Red and Green Pair Reel 2,000 ft 612825252801
9451D G04U1000 Red and Purple Pair UnReel 1,000 ft 612825433941